********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 11, 2015
*ECN S15-1072, Rev. A
*File Name: SQJ844AEP_PS.txt and SQJ844AEP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ844AEP D G S 
M1 3 GX S S NMOS W= 1125756u L= 0.30u 
M2 S GX S D PMOS W= 1125756u L= 0.35u 
R1 D 3 1.11e-02 TC=4.479e-03,7.897e-06
CGS GX S 6.803e-10 
CGD GX D 5.141e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=8.674e-04,-1.175e-05
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1125756u 
*************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 7.80e-06 NSUB = 8.40e+16 
+ KAPPA = 3.00e-03 NFS = 1.02e+11 
+ LD = 0 IS = 0 TPG = 1    )
************************************************* 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.030e+16 IS = 0 TPG = -1    )
************************************************* 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.887e-09 T_measured = 25 BV = 31
+RS = 6.128e-03 N = 1.034e+00 IS = 2.008e-12 
+EG = 1.201e+00 XTI = -1.851e-01 TRS1 = 2.139e-03
+CJO = 5.640e-10 VJ = 7.863e-01 M = 4.077e-01 ) 
.ENDS 
